Grove Gear HMQ252-10-1-2.688-250TC-L2
Part #:HMQ252-10-1-2.688-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| LQ1: | 9.17 in | BF: | 0.53 |
| AE1: | 0.97 | G: | 2.91 |
| T: | 2.688 | AE2: | 0.68 |
| RQ: | 8.54 in | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| B: | 13 | BE1: | 0.5 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | I: | 7.5 in |
| BD: | 9 | AD: | 8.85 |
Technical Specifications
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2449 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 19.402 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

