Grove Gear HMQ252-10-1-2.688-250TC-L3
Part #:HMQ252-10-1-2.688-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 2.91 |
| AK: | 8.5 | C: | 14 in |
| BF: | 0.53 | AD: | 8.85 |
| BE1: | 0.5 in | D: | 5.12 |
| BD: | 9 | B: | 13 |
| AE2: | 0.68 | AE1: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| F: | 5.81 | T: | 2.688 |
| RQ: | 8.54 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2449 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

