How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 7.85 in | T: | 2.688 |
| C: | 14 in | AE2: | 0.68 |
| BD: | 5.88 | BF: | 0.41 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AE1: | 0.97 |
| D: | 5.12 | RQ: | 7.35 in |
| V: | 4.26 in | F: | 5.81 |
| AJ: | 5.88 | G: | 2.91 |
Technical Specifications
| Bore Code: | 43 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 2449 | Input HP @ 1750 RPM: | 19.402 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

