How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ: | 7.85 in |
| G: | 2.91 | AJ: | 5.88 |
| I: | 7.5 in | T: | 2.688 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AE2: | 0.68 | AK: | 4.5 |
| AG: | 10.5 | F: | 5.81 |
| D: | 5.12 | AE1: | 0.97 |
| V: | 4.26 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 8.85 | RQ: | 7.35 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 19.402 |
| Bore Code: | 43 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2449 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

