Grove Gear HMQ252-10-1-2.938-140TC-L1
Part #:HMQ252-10-1-2.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.68 |
| AD: | 8.85 | AJ: | 5.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| F: | 5.81 | D: | 5.12 |
| T: | 2.938 | I: | 7.5 in |
| B: | 13 | C: | 14 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AG: | 10.5 | G: | 2.91 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2449 |
| Input HP @ 1750 RPM: | 19.402 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

