Grove Gear HMQ252-10-1-2.938-140TC-L3
Part #:HMQ252-10-1-2.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 5.88 |
| I: | 7.5 in | T: | 2.938 |
| AE1: | 0.97 | BE: | 0.38 in |
| AG: | 10.5 | AD: | 8.85 |
| C: | 14 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AE2: | 0.68 | BD: | 5.88 |
| LQ: | 7.85 in | G: | 2.91 |
| AK: | 4.5 | RQ: | 7.35 in |
| V: | 4.26 in | F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.402 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2449 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Bore Code: | 47 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

