Grove Gear HMQ252-10-1-2.938-140TC-L4
Part #:HMQ252-10-1-2.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AK: | 4.5 |
| D: | 5.12 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 4.26 in | RQ: | 7.35 in |
| G: | 2.91 | AD: | 8.85 |
| F: | 5.81 | I: | 7.5 in |
| AE2: | 0.68 | AE1: | 0.97 |
| C: | 14 in | LQ: | 7.85 in |
| BD: | 5.88 | AG: | 10.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.938 in | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 19.402 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2449 | Bore Code: | 47 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

