Grove Gear HMQ252-10-1-2.938-210TC-L1
Part #:HMQ252-10-1-2.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | AK: | 8.5 |
| BD: | 9 | AG: | 10.5 |
| B: | 13 | G: | 2.91 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.938 |
| I: | 7.5 in | AD: | 8.85 |
| AE1: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Ratio Range: | 10:1 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2449 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Motor Frame Size: | 210TC | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

