Grove Gear HMQ252-10-1-2.938-210TC-L2
Part #:HMQ252-10-1-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | RQ: | 7.98 in |
| AJ: | 7.25 | T: | 2.938 |
| I: | 7.5 in | AE1: | 0.97 |
| BD: | 9 | B: | 13 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AE2: | 0.68 |
| AK: | 8.5 | V: | 4.26 in |
| G: | 2.91 | AD: | 8.85 |
| AG: | 10.5 | BF: | 0.53 |
| F: | 5.81 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2449 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

