Grove Gear HMQ252-10-1-2.938-210TC-L9
Part #:HMQ252-10-1-2.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE2: | 0.68 |
| D: | 5.12 | RQ: | 7.98 in |
| AK: | 8.5 | BD: | 9 |
| AE1: | 0.97 | I: | 7.5 in |
| AJ: | 7.25 | F: | 5.81 |
| BE1: | 0.5 in | V: | 4.26 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | B: | 13 |
| T: | 2.938 | LQ1: | 8.61 in |
| G: | 2.91 | BF: | 0.53 |
Technical Specifications
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

