How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.91 |
| V: | 4.26 in | AE1: | 0.97 |
| D: | 5.12 | BF: | 0.53 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 5.81 | C: | 14 in |
| B: | 13 | RQ: | 8.54 in |
| BD: | 9 | AE2: | 0.68 |
| AG: | 10.5 | T: | 2.938 |
| AD: | 8.85 | I: | 7.5 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 19.402 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output RPM: | 175 | Bore Code: | 47 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

