How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| G: | 2.91 | I: | 7.5 in |
| F: | 5.81 | BF: | 0.53 |
| AD: | 8.85 | AE1: | 0.97 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| B: | 13 | AK: | 8.5 |
| AE2: | 0.68 | D: | 5.12 |
| T: | 2.938 | C: | 14 in |
| AG: | 10.5 | RQ: | 8.54 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 19.402 |
| Bore Code: | 47 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

