How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | LQ: | 7.85 in |
| G: | 2.91 | T: | 2.938 |
| BD: | 5.88 | F: | 5.81 |
| AE2: | 0.68 | BE: | 0.38 in |
| AG: | 10.5 | AD: | 8.85 |
| D: | 5.12 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | C: | 14 in |
| RQ: | 7.35 in | B: | 13 |
| AJ: | 5.88 | I: | 7.5 in |
Technical Specifications
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 0.625 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2449 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 19.402 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 175 | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

