How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| V: | 4.26 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE1: | 0.97 | AD: | 8.85 |
| BF: | 0.41 | F: | 5.81 |
| G: | 2.91 | BE: | 0.38 in |
| D: | 5.12 | AE2: | 0.68 |
| T: | 2.938 | BD: | 5.88 |
| AK: | 4.5 | C: | 14 in |
| AJ: | 5.88 | RQ: | 7.35 in |
Technical Specifications
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Bore Code: | 47 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2449 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

