How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 5.88 |
| I: | 7.5 in | AE1: | 0.97 |
| AD: | 8.85 | V: | 4.26 in |
| T: | 2.938 | BF: | 0.41 |
| AE2: | 0.68 | F: | 5.81 |
| BD: | 5.88 | C: | 14 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| G: | 2.91 | BE: | 0.38 in |
| RQ: | 7.35 in | B: | 13 |
| LQ: | 7.85 in | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2449 | Output RPM: | 175 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 19.402 |
| Motor Frame Size: | 56C | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

