How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | G: | 2.91 |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | B: | 13 |
| V: | 4.26 in | AE1: | 0.97 |
| AD: | 8.85 | D: | 5.12 |
| I: | 7.5 in | F: | 5.81 |
| T: | 3 | AG: | 10.5 |
| AJ: | 5.88 | LQ: | 7.85 in |
| BD: | 5.88 | C: | 14 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Thrust Rating - output shaft: | 2449 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Model Code: | HMQ252 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

