How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.41 |
| AG: | 10.5 | AE2: | 0.68 |
| F: | 5.81 | T: | 3 |
| AD: | 8.85 | LQ: | 7.85 in |
| C: | 14 in | AE1: | 0.97 |
| V: | 4.26 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AJ: | 5.88 | I: | 7.5 in |
| BE: | 0.38 in | G: | 2.91 |
| RQ: | 7.35 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 48 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 2449 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.402 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

