How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BF: | 0.53 |
| G: | 2.91 | C: | 14 in |
| BD: | 9 | F: | 5.81 |
| I: | 7.5 in | T: | 3 |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| AG: | 10.5 | B: | 13 |
| D: | 5.12 | AJ: | 7.25 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 19.402 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

