How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | LQ1: | 8.61 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 4.26 in | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BE1: | 0.5 in | F: | 5.81 |
| C: | 14 in | BD: | 9 |
| B: | 13 | AE1: | 0.97 |
| AD: | 8.85 | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.53 |
| T: | 3 | G: | 2.91 |
Technical Specifications
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

