How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.68 | D: | 5.12 |
| BD: | 9 | BE1: | 0.5 in |
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | I: | 7.5 in |
| G: | 2.91 | LQ1: | 8.61 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | RQ: | 7.98 in |
| AG: | 10.5 | T: | 3 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Output Diameter (in): | 3 in | Ratio Range: | 10:1 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2449 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

