How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | D: | 5.12 |
| C: | 14 in | AK: | 8.5 |
| BF: | 0.53 | T: | 3 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AD: | 8.85 |
| LQ1: | 8.61 in | F: | 5.81 |
| AJ: | 7.25 | V: | 4.26 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | AG: | 10.5 |
| B: | 13 | AE2: | 0.68 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2449 | Service Factor: | 1 |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output RPM: | 175 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

