Grove Gear HMQ252-10-1-3.000-250TC
Part #:HMQ252-10-1-3.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 9.17 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | F: | 5.81 |
| AE2: | 0.68 | AG: | 10.5 |
| AD: | 8.85 | BE1: | 0.5 in |
| BD: | 9 | B: | 13 |
| C: | 14 in | AJ: | 7.25 |
| RQ: | 8.54 in | T: | 3 |
| G: | 2.91 | I: | 7.5 in |
| BF: | 0.53 | AE1: | 0.97 |
Technical Specifications
| Bore Code: | 48 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 19.402 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 2449 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

