Grove Gear HMQ252-10-1-3.000-250TC-L1
Part #:HMQ252-10-1-3.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | C: | 14 in |
| I: | 7.5 in | AK: | 8.5 |
| AG: | 10.5 | B: | 13 |
| BD: | 9 | BF: | 0.53 |
| G: | 2.91 | AD: | 8.85 |
| AE2: | 0.68 | RQ: | 8.54 in |
| AJ: | 7.25 | LQ1: | 9.17 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | F: | 5.81 |
| T: | 3 | AE1: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.402 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2449 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Ratio Range: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

