Grove Gear HMQ252-10-1-3.000-250TC-L9
Part #:HMQ252-10-1-3.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| F: | 5.81 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| B: | 13 | AJ: | 7.25 |
| AE1: | 0.97 | C: | 14 in |
| G: | 2.91 | V: | 4.26 in |
| BF: | 0.53 | AD: | 8.85 |
| BD: | 9 | LQ1: | 9.17 in |
| RQ: | 8.54 in | T: | 3 |
| AK: | 8.5 | D: | 5.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output Diameter (in): | 3 in |
| Output RPM: | 175 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.402 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

