How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BD: | 5.88 |
| AJ: | 5.88 | C: | 14 in |
| AE1: | 0.97 | D: | 5.12 |
| AD: | 8.85 | AG: | 10.5 |
| G: | 2.91 | T: | 3 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 7.5 in | F: | 5.81 |
| V: | 4.26 in | AE2: | 0.68 |
| LQ: | 7.85 in | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2449 | Assembly: | HMQ-1 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.402 | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

