How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BE: | 0.38 in |
| LQ: | 7.85 in | D: | 5.12 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 3 | F: | 5.81 |
| RQ: | 7.35 in | B: | 13 |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AE1: | 0.97 | G: | 2.91 |
| AG: | 10.5 | AE2: | 0.68 |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Input HP @ 1750 RPM: | 19.402 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Model Code: | HMQ252 |
| Bore Code: | 48 | Thrust Rating - output shaft: | 2449 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

