How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | C: | 14 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AE1: | 0.97 |
| LQ: | 7.85 in | BD: | 5.88 |
| V: | 4.26 in | D: | 5.12 |
| B: | 13 | AD: | 8.85 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 10.5 | F: | 5.81 |
| AE2: | 0.68 | AJ: | 5.88 |
| RQ: | 7.35 in | G: | 2.91 |
Technical Specifications
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.402 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 51 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2449 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

