How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 5.88 |
| RQ: | 7.35 in | C: | 14 in |
| AJ: | 5.88 | D: | 5.12 |
| LQ: | 7.85 in | B: | 13 |
| BF: | 0.41 | V: | 4.26 in |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
| BE: | 0.38 in | AG: | 10.5 |
| AE1: | 0.97 | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2449 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

