How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AD: | 8.85 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 8.61 in | BD: | 9 |
| RQ: | 7.98 in | C: | 14 in |
| F: | 5.81 | AG: | 10.5 |
| D: | 5.12 | AE1: | 0.97 |
| AJ: | 7.25 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | T: | 3.188 |
| B: | 13 | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 51 |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 19.402 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

