How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| B: | 13 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | T: | 3.188 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 10.5 | BD: | 9 |
| I: | 7.5 in | G: | 2.91 |
| V: | 4.26 in | AK: | 8.5 |
| C: | 14 in | LQ1: | 9.17 in |
| AE1: | 0.97 | AJ: | 7.25 |
| AD: | 8.85 | D: | 5.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Bore Code: | 51 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

