How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| C: | 14 in | RQ: | 8.54 in |
| T: | 3.188 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| G: | 2.91 | D: | 5.12 |
| AK: | 8.5 | F: | 5.81 |
| AE1: | 0.97 | AD: | 8.85 |
| B: | 13 | AE2: | 0.68 |
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.402 |
| Model Code: | HMQ252 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

