How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 5.88 |
| F: | 5.81 | AD: | 8.85 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 5.12 | I: | 7.5 in |
| LQ: | 7.85 in | RQ: | 7.35 in |
| AE2: | 0.68 | AE1: | 0.97 |
| T: | 3.188 | AG: | 10.5 |
| G: | 2.91 | BE: | 0.38 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | C: | 14 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.402 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2449 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

