How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | V: | 4.26 in |
| BD: | 5.88 | AE2: | 0.68 |
| I: | 7.5 in | AD: | 8.85 |
| G: | 2.91 | F: | 5.81 |
| AG: | 10.5 | LQ: | 7.85 in |
| AJ: | 5.88 | C: | 14 in |
| B: | 13 | AE1: | 0.97 |
| AK: | 4.5 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 10:1 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.402 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Bore Code: | 51 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

