How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | AK: | 4.5 |
| T: | 3.188 | C: | 14 in |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| LQ: | 7.85 in | V: | 4.26 in |
| BE: | 0.38 in | G: | 2.91 |
| AE2: | 0.68 | B: | 13 |
| D: | 5.12 | AJ: | 5.88 |
| F: | 5.81 | AD: | 8.85 |
| AE1: | 0.97 | BF: | 0.41 |
Technical Specifications
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 51 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2449 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

