How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AE2: | 0.68 |
| AD: | 8.85 | AG: | 10.5 |
| I: | 7.5 in | BF: | 0.41 |
| RQ: | 7.35 in | G: | 2.91 |
| D: | 5.12 | LQ: | 7.85 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| B: | 13 | BD: | 5.88 |
| C: | 14 in | T: | 3.438 |
| AK: | 4.5 | F: | 5.81 |
Technical Specifications
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ252 |
| Output RPM: | 175 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 2449 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.402 |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

