How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BE: | 0.38 in |
| AD: | 8.85 | AK: | 4.5 |
| AE1: | 0.97 | AE2: | 0.68 |
| C: | 14 in | D: | 5.12 |
| BD: | 5.88 | T: | 3.438 |
| F: | 5.81 | RQ: | 7.35 in |
| BF: | 0.41 | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.402 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

