How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 5.12 |
| B: | 13 | T: | 3.438 |
| RQ: | 7.35 in | I: | 7.5 in |
| F: | 5.81 | AE1: | 0.97 |
| C: | 14 in | G: | 2.91 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| BF: | 0.41 | AD: | 8.85 |
| V: | 4.26 in | AJ: | 5.88 |
| AE2: | 0.68 | LQ: | 7.85 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2449 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

