Grove Gear HMQ252-10-1-3.438-180TC-L1
Part #:HMQ252-10-1-3.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 8.61 in |
| B: | 13 | C: | 14 in |
| F: | 5.81 | T: | 3.438 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| AD: | 8.85 | BE1: | 0.5 in |
| AE2: | 0.68 | V: | 4.26 in |
| RQ: | 7.98 in | AE1: | 0.97 |
| G: | 2.91 | AG: | 10.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 55 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 175 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Assembly: | HMQ-1 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

