Grove Gear HMQ252-10-1-3.438-180TC-L9
Part #:HMQ252-10-1-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | T: | 3.438 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| C: | 14 in | G: | 2.91 |
| D: | 5.12 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| AG: | 10.5 | F: | 5.81 |
| AD: | 8.85 | I: | 7.5 in |
| AK: | 8.5 | AE1: | 0.97 |
Technical Specifications
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ252 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.402 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2449 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

