How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| AE2: | 0.68 | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 13 | AK: | 8.5 |
| T: | 3.438 | D: | 5.12 |
| RQ: | 7.98 in | C: | 14 in |
| F: | 5.81 | AJ: | 7.25 |
| I: | 7.5 in | AE1: | 0.97 |
| AD: | 8.85 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 175 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

