How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 7.5 in |
| AE2: | 0.68 | LQ: | 7.85 in |
| G: | 2.91 | AD: | 8.85 |
| BE: | 0.38 in | T: | 3.438 |
| D: | 5.12 | AE1: | 0.97 |
| C: | 14 in | AK: | 4.5 |
| F: | 5.81 | AG: | 10.5 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| V: | 4.26 in | B: | 13 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio: | 10:1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

