How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| AD: | 8.85 | AJ: | 5.88 |
| B: | 13 | G: | 2.91 |
| RQ: | 7.35 in | AK: | 4.5 |
| V: | 4.26 in | C: | 14 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| D: | 5.12 | AE1: | 0.97 |
| I: | 7.5 in | BF: | 0.41 |
| AE2: | 0.68 | T: | 3.438 |
| AG: | 10.5 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

