How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | C: | 14 in |
| AK: | 4.5 | B: | 13 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 7.35 in | AD: | 8.85 |
| BF: | 0.41 | V: | 4.26 in |
| I: | 7.5 in | G: | 2.91 |
| AJ: | 5.88 | D: | 5.12 |
| BD: | 5.88 | F: | 5.81 |
| BE: | 0.38 in | AE1: | 0.97 |
| T: | 2 | AE2: | 0.68 |
Technical Specifications
| Output RPM: | 175 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

