How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 13 | Center Distance (in): | 5.25 in |
| T: | 2 | G: | 2.91 |
| D: | 5.12 | BF: | 0.41 |
| C: | 14 in | AK: | 4.5 |
| LQ: | 7.85 in | AD: | 8.85 |
| I: | 7.5 in | BD: | 5.88 |
| F: | 5.81 | V: | 4.26 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| AE1: | 0.97 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Ratio Range: | 10:1 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.402 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2449 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

