How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | F: | 5.81 |
| D: | 5.12 | AJ: | 5.88 |
| G: | 2.91 | I: | 7.5 in |
| AK: | 4.5 | LQ: | 7.85 in |
| T: | 2 | C: | 14 in |
| AE1: | 0.97 | RQ: | 7.35 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | B: | 13 |
| V: | 4.26 in | BE: | 0.38 in |
| BD: | 5.88 | AG: | 10.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Bore Code: | 32 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Output RPM: | 175 | Input Bore (C Face): | 0.875 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

