Grove Gear HMQ252-10-2-2.000-210TC-L4
Part #:HMQ252-10-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.97 |
| RQ: | 7.98 in | T: | 2 |
| F: | 5.81 | AD: | 8.85 |
| LQ1: | 8.61 in | AK: | 8.5 |
| BF: | 0.53 | I: | 7.5 in |
| B: | 13 | D: | 5.12 |
| G: | 2.91 | V: | 4.26 in |
| AJ: | 7.25 | C: | 14 in |
| AE2: | 0.68 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 2449 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 32 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 19.402 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

