Grove Gear HMQ252-10-2-2.000-250TC
Part #:HMQ252-10-2-2.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| AK: | 8.5 | D: | 5.12 |
| AD: | 8.85 | RQ: | 8.54 in |
| F: | 5.81 | AJ: | 7.25 |
| V: | 4.26 in | T: | 2 |
| AE1: | 0.97 | LQ1: | 9.17 in |
| B: | 13 | I: | 7.5 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | C: | 14 in |
| BF: | 0.53 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Thrust Rating - output shaft: | 2449 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 19.402 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

