Grove Gear HMQ252-10-2-2.000-250TC-L2
Part #:HMQ252-10-2-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | C: | 14 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| I: | 7.5 in | B: | 13 |
| RQ: | 8.54 in | AD: | 8.85 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 5.12 | BF: | 0.53 |
| G: | 2.91 | AE2: | 0.68 |
| AE1: | 0.97 | BD: | 9 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Motor Frame Size: | 250TC |
| Output RPM: | 175 | Model Code: | HMQ252 |
| Gear Type: | Worm | Bore Code: | 32 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

