How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| BF: | 0.41 | I: | 7.5 in |
| C: | 14 in | F: | 5.81 |
| V: | 4.26 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AG: | 10.5 | BE: | 0.38 in |
| AK: | 4.5 | T: | 2 |
| AD: | 8.85 | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Bore Code: | 32 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.402 |
| Input Bore (C Face): | 0.625 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2449 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

