How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| V: | 4.26 in | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| D: | 5.12 | F: | 5.81 |
| RQ: | 7.35 in | BE: | 0.38 in |
| BF: | 0.41 | AD: | 8.85 |
| LQ: | 7.85 in | B: | 13 |
| AK: | 4.5 | G: | 2.91 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 2.188 | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Model Code: | HMQ252 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.402 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

